APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles

APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Front Right
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Back
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Front Right
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles Back
  • The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

  • Includes: Rack Mounting Brackets, User Manual

View Product Overview

AP9627 Features

Key Features

Rack Height
2U
Output Connections
(4) NEMA L5-20R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
208V
Input Connections
NEMA L6-30P
Cord Length
0.61meters
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles
The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.
Includes: Rack Mounting Brackets, User Manual
  • Transformer for Step-down or Step-up or Isolation
    Step down transformer placed upstream of the UPS to avoid inrush current and saturation eliminating need to oversize transformer

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
20

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
1
Load Capacity
5000VA
Maximum Input Current
26A

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
445MM, 44.5CM
Maximum Depth
610MM, 61.0CM
Net Weight
43.18KG
Shipping weight
50.0KG
Shipping Height
254MM, 25.4CM
Shipping Width
622MM, 62.2CM
Shipping Depth
953MM, 95.3CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CSA, UL 1778, UL Listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

EOLI
Available in Documentation tab

Options

Services