APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower

APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Left
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Left
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Left
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Left
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Right
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Right
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Right
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Straight
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Front Straight
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Back
APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower Back
Green Premium™
RoHS
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: CD with software, Documentation CD, Rack Mounting Brackets, Smart UPS signalling RS-232 cable, USB cable, User Manual

View Product Overview

SC1500 Features

APC Smart-UPS SC 1500VA 120V - 2U Rackmount/Tower
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Documentation CD, Rack Mounting Brackets, Smart UPS signalling RS-232 cable, USB cable, User Manual
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Smart-UPS Features & Benefits

Serviceability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Resettable circuit breakers
Enables a quick recovery from overload events.

Manageability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
Network manageable
Provides remote power management of the UPS over the network.
Serial connectivity
Provides management of the UPS via a serial port.
LED status indicators
Quickly understand unit and power status with visual indicators.

Availability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).

Adaptability

Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Smarter productivity  with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.

Product Distribution

Anguilla, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Output

Output power capacity
865Watts / 1.44kVA
Max Configurable Power (Watts)
865Watts / 1.44kVA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform type
Stepped approximation to a sinewave
Maximum Output Current
12
Output Connections
(6) NEMA 5-15R (Battery Backup)

Input

Nominal Input Voltage
120V
Input frequency
47 - 63 Hz
Input Connections
NEMA 5-15P
Cord Length
1.83meters
Input voltage range for main operations
95 - 142V
Input voltage adjustable range for mains operation
87 - 152V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
275

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
445Joules
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
432MM, 43.2CM
Maximum Depth
463MM, 46.3CM
Rack Height
2U
Net Weight
21.36KG
Shipping weight
24.56KG
Shipping Height
254MM, 25.4CM
Shipping Width
610MM, 61.0CM
Shipping Depth
610MM, 61.0CM
Color
Grey
Master Carton Units
1.0
Units per Pallet
10.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
180.0BTU/hr

Conformance

Approvals
CSA, FCC Part 15 Class A, UL Listed
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services