APC Smart-UPS RT 2U 208-120V Step-Down Transformer

APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Left
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Left
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Left
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Left
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Right
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Straight
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Back
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Back
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Left
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Left
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Right
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Front Straight
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Back
APC Smart-UPS RT 2U 208-120V Step-Down Transformer Back
  • The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

  • Includes: Installation Guide, Mounting hardware, Rack Mounting Brackets, Screws, User Manual

View Product Overview

SURT005 Features

Key Features

Rack Height
2U
Output Connections
(12) NEMA 5-20R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
208V
Input Connections
NEMA L6-30P
Cord Length
0.91meters
APC Smart-UPS RT 2U 208-120V Step-Down Transformer
The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.
Includes: Installation Guide, Mounting hardware, Rack Mounting Brackets, Screws, User Manual
  • Rack-Mountable
    Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
Yes

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Input Power
5000.0Watts
Load Capacity
5000VA
Maximum Input Current
30A
Maximum Line Current
24A

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
483MM, 48.26CM
Maximum Depth
660MM, 66.04CM
Net Weight
43.18KG
Shipping weight
50.0KG
Shipping Height
254MM, 25.4CM
Shipping Width
597MM, 59.7CM
Shipping Depth
775MM, 77.48CM
Color
Black
Units per Pallet
6.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CSA, UL Listed
Standard warranty
2 years repair or replace

Options

Services