APC Silcon 500kW 480V 16kHz UPS

No product image
No product image
  • 3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities

  • Includes: Parallel Card, Relay Board, Triple Chassis for 3 SmartSlots, User Manual, Web/SNMP Management Card

View Product Overview

SL500KGX284 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (500000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
500.0kWatts / 500.0kVA
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard Wire 4-wire (3PH + G)
APC Silcon 500kW 480V 16kHz UPS
3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities
Includes: Parallel Card, Relay Board, Triple Chassis for 3 SmartSlots, User Manual, Web/SNMP Management Card

Silcon Features & Benefits

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
200% overload capability
The APC Silcon Series has the ability to supply 200% overload in normal operation for a period of 60 seconds. This enables the system to handle inrush currents, sudden peak loads and output faults without transitioning to bypass. The result is increased availability.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Manageability

Audible alarms
Provides notification of changing utility power and UPS conditions.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Network manageable
Provides remote power management of the UPS over the network.
SmartSlot
Customize UPS capabilities with management cards.

Total cost of Ownership

Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Marketing features

Input Power Factor Correction
Eliminates the need for an external phase-compensation unit and minimizes installation costs by enabling the use of smaller generators and cabling.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Locking cabinet
Prevents unauthorized access to the UPS.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Philippines, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
500.0kWatts / 500.0kVA
Efficiency at Full Load
96.0 %
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Load Crest Factor
Unlimited
Topology
Delta Conversion On-Line
Waveform type
Sine wave
Maximum Output Current
602
Bypass
Built-in Static Bypass

Input

Input frequency
60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Input voltage range for main operations
408 - 552 (480)V
Number of Power Cords
1
Efficiency at Full Load
96.0 %
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Expected Battery Life (years)
--
Replacement battery cartridge note
If longer runtimes are needed, please contact APC at 800-800-4272.
Extendable Run Time
1

Communications & Management

Interface Port(s)
Contact Closure, DB-25 RS-232
Control panel
Multi-function LCD status and control console
Audible Alarm
Beep for each 52 alarm conditions
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1800MM, 180.01CM
Maximum Width
2400MM, 240.0CM
Maximum Depth
800MM, 80.01CM
Net Weight
2505.45KG
Shipping weight
2550.91KG
Shipping Height
2550MM, 254.99CM
Shipping Width
2500MM, 250.01CM
Shipping Depth
1000MM, 100.0CM
Color
Green, Light grey
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
78.0dBA
Online thermal dissipation
65510.0BTU/hr
Protection Class
NEMA 1 with NEMA 12 optional

Conformance

Approvals
FCC Part 15 Class A, ISO 9001, ISO 14001, UL 1778, UL Listed, cUL Listed
Standard warranty
1 year repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services