Our Brands

APC SILCON 10KW 208V SPARE PART KIT LEVEL 3

APC SILCON 10KW 208V SPARE PART KIT LEVEL 3 Front Left
APC SILCON 10KW 208V SPARE PART KIT LEVEL 3 Front Left
APC SILCON 10KW 208V SPARE PART KIT LEVEL 3 Front Left
APC SILCON 10KW 208V SPARE PART KIT LEVEL 3 Front Left
APC SILCON 10KW 208V SPARE PART KIT LEVEL 3 Front Left
APC SILCON 10KW 208V SPARE PART KIT LEVEL 3 Front Left
  • This parts kit contains spare parts applicable to the APC product model shown

View Product Overview

SL10KF-SPL3 Features

APC SILCON 10KW 208V SPARE PART KIT LEVEL 3
This parts kit contains spare parts applicable to the APC product model shown

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
762MM, 76.2CM
Maximum Width
1067MM, 106.68CM
Maximum Depth
1219MM, 121.92CM
Net Weight
91.82KG
Shipping weight
114.56KG
Shipping Height
762MM, 76.2CM
Shipping Width
1067MM, 106.68CM
Shipping Depth
1219MM, 121.92CM
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
ISO 14001, ISO 9001
Standard warranty
1 year (parts only)

Options

Services