Our Brands

APC SBP FOR SL500KG SINGLE UNIT WITH SINGLE MAINS

APC SBP FOR SL500KG SINGLE UNIT WITH SINGLE MAINS Front Left
APC SBP FOR SL500KG SINGLE UNIT WITH SINGLE MAINS Front Left
APC SBP FOR SL500KG SINGLE UNIT WITH SINGLE MAINS Front Left
APC SBP FOR SL500KG SINGLE UNIT WITH SINGLE MAINS Front Right
APC SBP FOR SL500KG SINGLE UNIT WITH SINGLE MAINS Front Left
APC SBP FOR SL500KG SINGLE UNIT WITH SINGLE MAINS Front Right
View Product Overview

SBP-0500C1G10 Features

Key Features

Nominal Input Voltage
480V 3PH
APC SBP FOR SL500KG SINGLE UNIT WITH SINGLE MAINS

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
2286MM, 228.6CM
Maximum Width
1016MM, 101.6CM
Maximum Depth
800MM, 80.01CM
Net Weight
463.64KG
Shipping weight
481.82KG
Shipping Height
2311MM, 231.14CM
Shipping Width
1041MM, 104.14CM
Shipping Depth
826MM, 82.55CM
Color
Grey
Units per Pallet
2.0

Conformance

Standard warranty
1 year

Options

Services