APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White

APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White Front Left
APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White Front Left
APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White Front Left
APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White Front Straight
APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White Front Left
APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White Front Straight
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User Manual

View Product Overview

PE64U2WGDP Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.22meters
Maximum Input Current
15.0A
APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White
Basic Protection Against Power Surges for Computers and Electronics
Includes: User Manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Protection working indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Smart charging port
    A 2.4 amp USB port integrates Smart Charging technology to maximize charging speeds according to the type of device detected.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest Essential Features & Benefits

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Outlets
6.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
1080Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
48kAmps
Peak Current Normal Mode
24kAmps

Physical

Maximum Height
30MM, 3.0CM
Maximum Width
52MM, 5.2CM
Maximum Depth
350MM, 35.0CM
Net Weight
0.5KG
Shipping weight
1.15KG
Shipping Height
380MM, 38.0CM
Shipping Width
225MM, 22.5CM
Shipping Depth
40MM, 4.0CM
Color
Grey, White
Master Carton Dimensions (Length x Width x Height)
400 x 243 x 275MM
Master Carton Units
6.0
Master Carton Weight
7.31
Units per Pallet
192.0
SCC Codes
1073130433662 1

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-15000meters

Conformance

Approvals
FCC Part 15 Class B, MET Canada, MET USA, UL 1363, UL 1449
Equipment protection policy
Lifetime : $50000
Standard warranty
Lifetime

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services