APC BACK-UPS ES 10 Outlet 750VA 120V Master Control LAM

No product image
No product image
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual

View Product Overview

BE750R-LM Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (450W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
450Watts / 750VA
Output Connections
(5) NEMA 5-15R (Surge Protection)
(5) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.83meters
APC BACK-UPS ES 10 Outlet 750VA 120V Master Control LAM
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

APC ES Features & Benefits

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Convenience

Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Audible alarms
Provides notification of changing utility power and UPS power conditions
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
450Watts / 750VA
Topology
Standby
Maximum Output Current
12

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault

Surge Protection and Filtering

Data Line Protection
RJ-45 Modem/Fax/DSL/ISDN/10-100 Base-T protection, Cable modem / Video protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
88MM, 8.8CM
Maximum Width
180MM, 18.0CM
Maximum Depth
343MM, 34.3CM
Net Weight
4.7KG
Shipping weight
5.7KG
Shipping Height
151MM, 15.1CM
Shipping Width
258MM, 25.8CM
Shipping Depth
452MM, 45.2CM
Color
Black
Master Carton Units
2.0
Master Carton Weight
12.4

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
47.0BTU/hr

Conformance

Approvals
FCC Part 15 Class B, FCC Part 68, NOM, UL 1778
Equipment protection policy
Lifetime : $750000
Standard warranty
3 years repair or replace

Options

Services