Our Brands

APC 10KW 208V REDUNDANT 2 MOD. 1 MAIN SERV. BYPASS PANEL

No product image
No product image
  • Includes: User Manual

View Product Overview

SBP10KFR2M1 Features

APC 10KW 208V REDUNDANT 2 MOD. 1 MAIN SERV. BYPASS PANEL
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
1250MM, 124.99CM
Maximum Width
770MM, 76.99CM
Maximum Depth
216MM, 21.59CM
Net Weight
100.45KG
Shipping weight
114.09KG
Shipping Height
1377MM, 137.69CM
Shipping Width
770MM, 76.99CM
Shipping Depth
216MM, 21.59CM
Color
Grey
Units per Pallet
1.0

Conformance

Standard warranty
1 year

Options

Services