AFX 20kW Glycol Upflow 460/3/60

No product image
No product image
  • Includes: Installation Guide, Operations and Maintenance Manual

View Product Overview

AF-20-G-KA-U Features

Key Features

Nominal Input Voltage
480V 3PH
AFX 20kW Glycol Upflow 460/3/60
Includes: Installation Guide, Operations and Maintenance Manual
  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.

NetworkAIR AFX Features & Benefits

Protection

Air filtration
Removes dirt and other particulates from the intake air for cleaner supply air.

Serviceability

Front service access
The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.

Manageability

Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Economy

Dedicated dehumidification
Boosts system efficiency by adding latent capacity without overcooling or increasing the requirement for reheat (N/A chilled water systems).

Availability

Steam humidifier
Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.
Scroll compressors
Utilize few moving parts for increased reliability and life expectancy.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
1

Physical

Maximum Height
2083MM, 208.28CM
Maximum Width
1067MM, 106.68CM
Maximum Depth
1067MM, 106.68CM
Net Weight
397.73KG
Shipping weight
397.73KG
Shipping Height
2083MM, 208.28CM
Shipping Width
1067MM, 106.68CM
Shipping Depth
1067MM, 106.68CM
Color
Beige
Units per Pallet
1.0

Conformance

Approvals
ETL
Standard warranty
1 year (parts only)

General

Air Discharge Patterns
Upflow
Compressor Type
Scroll
Intake Air
Front Return

Options

Services