150 watt DC to AC inverter with airline adapter, 120V

150 watt DC to AC inverter with airline adapter, 120V Front Left
150 watt DC to AC inverter with airline adapter, 120V Front Left
150 watt DC to AC inverter with airline adapter, 120V Front Left
150 watt DC to AC inverter with airline adapter, 120V Front Left
150 watt DC to AC inverter with airline adapter, 120V Front Right
RoHS
  • Portable AC power for the mobile professional.

  • Includes: User Manual

View Product Overview

PNOTEAC150A Features

150 watt DC to AC inverter with airline adapter, 120V
Portable AC power for the mobile professional.
Includes: User Manual
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Auto and Air Inverters Features & Benefits

Compatibility

Automobile Adapter
Charge and power your devices through a single cigarette lighter receptacle.
Airline Adapter
Connect and charge your devices through a single airline power receptacle available on many commercial flights.

Convenience

Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
Automatic Shutdown
Protects your car’s battery power from fully draining.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Output power capacity
150Watts / 150VA
Max Configurable Power (Watts)
150Watts / 150VA
Nominal Output Voltage
120V
Efficiency at Full Load
85.0 %
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Waveform type
Stepped approximation to a sinewave
Output Connections
(1) NEMA 5-15R (Battery Backup)

Input

Nominal Input Voltage
12VDC
Input Connections
C-13
Cord Length
0.91meters
Number of Power Cords
1
Efficiency at Full Load
85.0 %

Physical

Maximum Height
157MM, 15.7CM
Maximum Width
81MM, 8.1CM
Maximum Depth
46MM, 4.57CM
Net Weight
0.45KG
Shipping weight
0.55KG
Shipping Height
238MM, 23.83CM
Shipping Width
196MM, 19.61CM
Shipping Depth
61MM, 6.15CM
Color
Grey
Master Carton Units
10.0
Master Carton Weight
6.36
SCC Codes
1073130422850 6

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE, EN 60950, FCC Part 15 Class B, IEC 60950, RTCA 160D sec21, TUV
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services