Air Cooled Condensers

Specifically engineered heat rejection for row and room cooling products

APC air-cooled condensers support Row and Room cooling products to provide a complete solution for small to medium data centers. Available with fixed and variable speed fans, these products support a wide range of applications.

Read More
Products Part Number Compare
Product 222MBH @ 20 TD, FSC, Single, 208-230/3/60 Part Number ACCD75304
How to buy
Product Condenser 20kW, 95F/120F, 575V/3/60Hz Part Number ACCD76072
How to buy
Product Condenser 27kW, 95F/120F, 575V/3/60Hz Part Number ACCD76073
How to buy
Product Condenser 32kW, 95F/120F, 575V/3/60Hz Part Number ACCD76074
How to buy
Product Condenser 42kW, 95F/120F, 575V/3/60Hz Part Number ACCD76075
How to buy
Product Condenser 60kW, 95F/120F, 575V/3/60Hz Part Number ACCD76076
How to buy
Product Condenser 65kW, 95F/120F, 575V/3/60Hz Part Number ACCD76077
How to buy
Product Condenser 88kW, 95F/120F, 575V/3/60Hz Part Number ACCD76078
How to buy
Product Condenser 101kW, 95F/120F, 575V/3/60Hz Part Number ACCD76079
How to buy
Product Condenser 127kW, 95F/120F, 575V/3/60Hz Part Number ACCD76080
How to buy
Product Condenser 141kW, 95F/120F, 575V/3/60Hz Part Number ACCD76081
How to buy
Product Condenser 178kW, 95F/120F, 575V/3/60Hz Part Number ACCD76082
How to buy
Total Cost of Ownership
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Availability
Direct drive motors Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.