Power-Saving Back-UPS Pro 1200, 230V, Schuko

Power-Saving Back-UPS Pro 1200, 230V, Schuko Front Left
Power-Saving Back-UPS Pro 1200, 230V, Schuko Front Left
Power-Saving Back-UPS Pro 1200, 230V, Schuko Front Left
Power-Saving Back-UPS Pro 1200, 230V, Schuko Front Left
Power-Saving Back-UPS Pro 1200, 230V, Schuko Back
Power-Saving Back-UPS Pro 1200, 230V, Schuko Back
Power-Saving Back-UPS Pro 1200, 230V, Schuko Front Left
Power-Saving Back-UPS Pro 1200, 230V, Schuko Front Left
Power-Saving Back-UPS Pro 1200, 230V, Schuko Back
Power-Saving Back-UPS Pro 1200, 230V, Schuko Back
RoHS
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: CD with software, Telephone cable, USB cable, User manual, Warranty card

View Product Overview

BR1200G-GR Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (720 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
720 Watts / 1.2kVA
Output Connections
(3) Schuko CEE 7 (Surge Protection)
(3) Schuko CEE 7 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.5meters
Power-Saving Back-UPS Pro 1200, 230V, Schuko
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: CD with software, Telephone cable, USB cable, User manual, Warranty card
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Pro Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Manageability

USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.

Availability

Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Cold-start capable
Provides temporary battery power when the utility power is out.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Albania, Angola, Austria, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Czech Republic, Germany, Algeria, Estonia, Spain, Finland, Gabon, Greece, Croatia, Hungary, Israel, Iceland, Italy, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mauritania, Mauritius, Netherlands, Norway, Portugal, Romania, Sweden, Slovenia, Slovakia, Senegal, Togo, Tunisia, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
720 Watts / 1.2kVA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
10 ms typical : 12 ms maximum
Bypass
Built-in bypass

Input

Input frequency
50 Hz +/- 1 Hz, 60 Hz +/- 1 Hz
Input voltage range for main operations
156 - 300 Adjustable, 176 - 294V

Batteries & Runtime

Typical recharge time
8hour(s)
Replacement Battery
Battery Charge Power (Watts)
23 Watts

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB

Surge Protection and Filtering

Surge energy rating
441Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line), RJ45 modem/fax/DSL protection (four wire dual line)

Physical

Maximum Height
301MM, 30.1CM
Maximum Width
112MM, 11.2CM
Maximum Depth
382MM, 38.2CM
Net Weight
13.0KG
Shipping weight
13.8KG
Shipping Height
390MM, 39.0CM
Shipping Width
235MM, 23.5CM
Shipping Depth
490MM, 49.0CM
SCC Codes
10731304286834

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
BSI 1363, CE, NEMKO
Equipment protection policy
Lifetime : 150000 euros, Lifetime : 200000 AUD, Lifetime : 75000 GBP
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant

Options

Services