NetShelter SX 42U, 23" EIA Mounting Rails, Square Holes Qty. (4)
-
Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.
-
Includes: Installation guide, Mounting hardware
AR7510 Features
Key Features
Rack Width
23"
NetShelter SX 42U, 23" EIA Mounting Rails, Square Holes Qty. (4)
Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.
Includes: Installation guide, Mounting hardware
Product Distribution
Austria, Australia, Belgium, Bulgaria, Canada, Switzerland, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Israel, Italy, South Korea, Lithuania, Luxembourg, Latvia, Morocco, Malta, Netherlands, Portugal, Romania, Sweden, Slovenia, Slovakia, Turkey, United States
Physical
Maximum Height
1931MM, 193.1CM
Maximum Width
93MM, 9.3CM
Maximum Depth
82MM, 8.2CM
Net Weight
18.18KG
Shipping weight
21.82KG
Shipping Height
2057MM, 205.7CM
Shipping Width
165MM, 16.5CM
Shipping Depth
318MM, 31.8CM
Color
Black
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant