DC Rectifier 500W For ACRD100-201 - Spare Part

DC Rectifier 500W For ACRD100-201 - Spare Part Front Left
DC Rectifier 500W For ACRD100-201 - Spare Part Front Left
DC Rectifier 500W For ACRD100-201 - Spare Part Front Left
DC Rectifier 500W For ACRD100-201 - Spare Part Front Left
DC Rectifier 500W For ACRD100-201 - Spare Part Front Left
DC Rectifier 500W For ACRD100-201 - Spare Part Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W920-0082 Features

DC Rectifier 500W For ACRD100-201 - Spare Part
Precision Air Conditioning with maximum flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
130MM, 13.0CM
Maximum Width
72MM, 7.2CM
Maximum Depth
275MM, 27.5CM
Net Weight
2.01KG
Shipping weight
2.48KG
Shipping Height
214MM, 21.4CM
Shipping Width
130MM, 13.0CM
Shipping Depth
332MM, 33.2CM

Options

Services