Capacitor Metalized Polypropylene 370V 70UF - Spare Part

Capacitor Metalized Polypropylene 370V 70UF - Spare Part Front Left
Capacitor Metalized Polypropylene 370V 70UF - Spare Part Front Left
Capacitor Metalized Polypropylene 370V 70UF - Spare Part Front Left
Capacitor Metalized Polypropylene 370V 70UF - Spare Part Front Left
Capacitor Metalized Polypropylene 370V 70UF - Spare Part Front Left
Capacitor Metalized Polypropylene 370V 70UF - Spare Part Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W234-1700 Features

Capacitor Metalized Polypropylene 370V 70UF - Spare Part
Precision Air Conditioning with maximum flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
160MM, 16.0CM
Maximum Width
55MM, 5.5CM
Maximum Depth
55MM, 5.5CM
Net Weight
0.3KG
Shipping weight
0.45KG
Shipping Height
165MM, 16.5CM
Shipping Width
160MM, 16.0CM
Shipping Depth
4064MM, 406.4CM

Options

Services