APC Back-UPS 1200VA, 230V, AVR, Australian Sockets

APC Back-UPS 1200VA, 230V, AVR, Australian Sockets Front Left
APC Back-UPS 1200VA, 230V, AVR, Australian Sockets Front Left
APC Back-UPS 1200VA, 230V, AVR, Australian Sockets Front Left
APC Back-UPS 1200VA, 230V, AVR, Australian Sockets Front Straight
APC Back-UPS 1200VA, 230V, AVR, Australian Sockets Back
APC Back-UPS 1200VA, 230V, AVR, Australian Sockets Front Left
APC Back-UPS 1200VA, 230V, AVR, Australian Sockets Front Straight
APC Back-UPS 1200VA, 230V, AVR, Australian Sockets Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

BX1200MI-AZ Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (650W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
650 Watts / 1.2kVA
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Cord Length
1.2meters
APC Back-UPS 1200VA, 230V, AVR, Australian Sockets
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Output

Max Configurable Power (Watts)
650 Watts / 1.2kVA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
140 - 300V
Number of Power Cords
1
Input Power Factor at Full Load
0.54

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Expected Battery Life (years)
1 - 2

Communications & Management

Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
273Joules
Data Line Protection
RJ45 10/100/1000 Base-T Ethernet protection

Physical

Maximum Height
190MM, 19.0CM
Maximum Width
140MM, 14.0CM
Maximum Depth
390MM, 39.0CM
Net Weight
7.6KG
Shipping weight
8.6KG
Shipping Height
297MM, 29.7CM
Shipping Width
235MM, 23.5CM
Shipping Depth
495MM, 49.5CM
Color
Black
SCC Codes
10731304410765

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 914.4meters
Storage Temperature
-15 - 40 °C
Storage Elevation
0 - 914.4meters
Audible noise at 1 meter from surface of unit
40.0dBA
Protection Class
IP20

Conformance

Approvals
CB , CE, EN/IEC 62040-1, EN/IEC 62040-2
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
2 years repair or replace

Options

Services