Our Brands

APC 60KW 400V 4 MOD. 1 MAIN SERV. BYPASS PANEL

No product image
No product image
View Product Overview

SBP60KHC4M1 Features

Key Features

Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
APC 60KW 400V 4 MOD. 1 MAIN SERV. BYPASS PANEL

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Input

Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1

Physical

Maximum Height
1635MM, 163.5CM
Maximum Width
1155MM, 115.49CM
Maximum Depth
470MM, 46.99CM
Net Weight
200.0KG
Shipping weight
220.0KG
Shipping Height
1762MM, 176.2CM
Shipping Width
1155MM, 115.49CM
Shipping Depth
470MM, 46.99CM
Color
Grey
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
CE
Standard warranty
1 year

Options

Services