Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime

Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime Front Left
Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime Front Left
Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime Front Left
Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime Front Right
Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime Front Straight
Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime Back
Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime Application
RoHS
  • High-efficiency 3-phase UPS with internal batteries providing a runtime of 15 minutes. The UPS features advanced product features, competitive specifications, and...

  • Includes: Dust filter, Installation guide

View Product Overview
Not available in Gambia

E3SUPS20KHB1 Features

Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime
High-efficiency 3-phase UPS with internal batteries providing a runtime of 15 minutes. The UPS features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 20 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. For battery runtime details, see the runtime charts published under the Documents tab.
Includes: Dust filter, Installation guide

Easy UPS 3S Features & Benefits

Protection

Replaceable dust filters
protect the UPS in harsh environments.
Wide Input Voltage Window
Saves your battery power for when you really need it - during power cuts!
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Optional SNMP Card
When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.

Convenience

Intuitive user interface
The intuitive graphical user interface allows for easy system configuration.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Straightforward installation
Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
Easy Loop Test
Verifies UPS performance before you connect your load, without the need for a load bank.
Easy to install fast
Quickly roll the compact and lightweight UPS into position.

Product Distribution

Andorra, United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Bulgaria, Bahrain, Brunei, Bolivia, Brazil, Belarus, The Democratic Republic Of Congo, Congo, Switzerland, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Guadeloupe, Greece, Guyana, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar, Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa

Options

Services

Back to top