Our Brands

Easy Rack PDU mounting bracket, single width, 2pairs

Easy Rack PDU mounting bracket, single width, 2pairs Front Left
Easy Rack PDU mounting bracket, single width, 2pairs Front Left
Easy Rack PDU mounting bracket, single width, 2pairs Front Left
Easy Rack PDU mounting bracket, single width, 2pairs Front Left
  • Easy Rack Accessories

View Product Overview

ER7PDUBRKTS Features

Easy Rack PDU mounting bracket, single width, 2pairs
Easy Rack Accessories

Product Distribution

United Arab Emirates, Afghanistan, Netherlands Antilles, Angola, Argentina, Austria, Australia, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Czech Republic, Germany, Djibouti, Denmark, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, French Guiana, Ghana, Gambia, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Net Weight
1.0KG
Shipping weight
1.0KG
Shipping Height
80MM, 8.0CM
Shipping Width
200MM, 20.0CM
Shipping Depth
210MM, 21.0CM

Options

Services