APC Easy UPS SMV 1500VA, Schuko Outlet, 230V

APC Easy UPS SMV 1500VA, Schuko Outlet, 230V Front Left
APC Easy UPS SMV 1500VA, Schuko Outlet, 230V Front Left
APC Easy UPS SMV 1500VA, Schuko Outlet, 230V Front Left
APC Easy UPS SMV 1500VA, Schuko Outlet, 230V Front Straight
APC Easy UPS SMV 1500VA, Schuko Outlet, 230V Back
APC Easy UPS SMV 1500VA, Schuko Outlet, 230V Detailed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 148ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 95ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Best Value UPS with Battery Backup & Surge Protection for Electronics and Computers

  • Includes: Documentation CD, USB cable, User Manual

View Product Overview

SMV1500AI-GR Features

APC Easy UPS SMV 1500VA, Schuko Outlet, 230V
Best Value UPS with Battery Backup & Surge Protection for Electronics and Computers
Includes: Documentation CD, USB cable, User Manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Easy UPS Features & Benefits

Protection

Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Advanced Safety Features
Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.

Features

Sleek design
Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.

Product Distribution

Angola, Burkina Faso, Benin, Botswana, The Democratic Republic Of Congo, Central African Republic, Congo, Côte d'Ivoire, Cameroon, Cyprus, Algeria, Western Sahara, Gabon, French Guiana, Ghana, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Indonesia, Iraq, Iran, Jordan, Lebanon, Liberia, Lesotho, Morocco, Madagascar, Mali, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Pakistan, Reunion, Sudan, Sierra Leone, Senegal, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tunisia, Turkey, Vietnam, XF, Mayotte, Zambia, Zimbabwe

Options

Services