Galaxy VS

Highly efficient 20 to 100kVA (400V/480V) and 10 to 50kVA (208V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications

Galaxy VS is a highly efficient, modular, easy-to-deploy 20 to 100kVA (400V/480V) and 10 to 50kVA (208V), three-phase uninterruptible power supply that delivers top performance for edge, small, and medium data centers, as well as critical infrastructure in commercial and industrial facilities. Its compact design, high-density technology and fault-tolerant architecture maximize availability, operational efficiency, and critical load protection, while minimizing total cost of ownership. Thanks to patented technologies, this UPS delivers up to 97% efficiency in normal operating mode and up to 99% in ECOnversion mode, equivalent to 66% higher energy savings. Galaxy VS is EcoStruxure ready to give you peace of mind anytime, anywhere. Start-up service is included to optimize your system’s performance, quality, and safety. With its robust design and industry-leading performance, Galaxy VS is the ideal backbone for your critical infrastructure.

Read More
Products Part Number Est. Runtime (hrs:Min) Compare
Product Galaxy VS UPS 100kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS100KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 20kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS20KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 30kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS30KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 40kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS40KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 50kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS50KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 60kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS60KHS Est. Runtime (hrs:Min) N/A
How to buy
Product Galaxy VS UPS 80kW 400V for External Batteries, Start-up 5x8 Part Number GVSUPS80KHS Est. Runtime (hrs:Min) N/A
How to buy
Serviceability
EcoStruxure IT Expert From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit ecostruxureit.com.
Modular UPS design Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service offers With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
Total Cost of Ownership
Compact UPS High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
Robust operation No power derating in kW up to 40 degrees C or 104 degrees F.
Wide input voltage range Designed for harsh electrical environments to save battery life.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
ECOnversion mode Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency in double conversion mode Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Availability
Parallel-redundant capable Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Compatible with Schneider Electric's lithium ion battery solution Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Click here for more details.
Flexible DC bus Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Embedded Network Management Card Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Built-in backfeed protection Full built-in backfeed contactor ensures that no electricity is sent back to the grid.
Explore the Galaxy VS 3-Phase UPS

Explore the Galaxy VS 3-Phase UPS

Explore Galaxy VS 3 Phase UPS from Schneider Electric | Schneider Electric

Explore Galaxy VS 3 Phase UPS from Schneider Electric | Schneider Electric