Galaxy VS Accessories

Highly efficient 20 to 100kVA (400V/480V) and 10 to 50kVA (208V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications

Galaxy VS is a highly efficient, modular, easy-to-deploy 20 to 100kVA (400V/480V) and 10 to 50kVA (208V), three-phase uninterruptible power supply that delivers top performance for edge, small, and medium data centers, as well as critical infrastructure in commercial and industrial facilities. Its compact design, high-density technology and fault-tolerant architecture maximize availability, operational efficiency, and critical load protection, while minimizing total cost of ownership. Thanks to patented technologies, this UPS delivers up to 97% efficiency in normal operating mode and up to 99% in ECOnversion mode, equivalent to 66% higher energy savings. Galaxy VS is EcoStruxure ready to give you peace of mind anytime, anywhere. Start-up service is included to optimize your system’s performance, quality, and safety. With its robust design and industry-leading performance, Galaxy VS is the ideal backbone for your critical infrastructure.

Read More
Products Part Number Compare
Product Galaxy V Series Empty Auxiliary Cabinet Part Number GVEAC7
How to buy
Product Empty Battery Cabinet, 700mm wide Part Number GVEBC7
How to buy
Product Galaxy VS Battery Breaker Box 100-200kW 400V Part Number GVSBBB100K200H
How to buy
Product Galaxy VS Battery Breaker Box 20-80kW 400V Part Number GVSBBB20K80H
How to buy
Product Galaxy VS Battery Breaker Kit 100-200kW 400V Part Number GVSBBK100K200H
How to buy
Product Galaxy VS Battery Breaker Kit 20-80kW 400V Part Number GVSBBK20K80H
How to buy
Product Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount Part Number GVSBPSU20K60H
How to buy
Product Galaxy VS Maintenance Bypass Panel Single-Unit 80-120kW 400V Wallmount Part Number GVSBPSU80K120H
How to buy
Product Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Part Number GVSCBC10A
How to buy
Product Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B Part Number GVSCBC10B
How to buy
Product Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A Part Number GVSCBC7A
How to buy
Product Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Part Number GVSCBC7B
How to buy
Product Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Part Number GVSCBC7C
How to buy
Product Galaxy VS Air Filter Kit for 521mm wide UPS Part Number GVSOPT001
How to buy
Product Galaxy VS Seismic Kit for Modular Battery Cabinet or 521mm wide UPS Part Number GVSOPT002
How to buy