IBIL-8ATJQC

No product image
No product image
  • Air distribution systems for power dense racks and low pressure areas

  • Includes: Installation Guide, Rack Mounting Brackets, User Manual

View Product Overview

ACF102BLK Features

IBIL-8ATJQC
Air distribution systems for power dense racks and low pressure areas
Includes: Installation Guide, Rack Mounting Brackets, User Manual
  • Dual A-B Power Inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Ducted Exhaust System
    Removes hot air from the data center to prevent re-circulation and eliminate air mixing.
  • Power or Temperature Controlled Fans
    Controls fan speed based on power input or exhaust temperature setpoint.
  • Redundancy
    Systems can be configured to included an additional InRow cooling unit to provide N+1 or 2N redundancy.

Rack Air Distribution Features & Benefits

Availability

Increases Airflow
Provides proper intake temperatures, increasing equipment life.

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Nominal Input Voltage
208V, 230V
Input frequency
50/60 Hz
Input Connections
C-13, IEC-320 C14
Number of Power Cords
2
Input Power
920.0Watts

Physical

Maximum Height
1921MM, 192.1CM
Maximum Width
584MM, 58.4CM
Maximum Depth
178MM, 17.8CM
Net Weight
65.9KG
Shipping weight
95.46KG
Shipping Height
2057MM, 205.7CM
Shipping Width
749MM, 74.9CM
Shipping Depth
597MM, 59.7CM
Color
Black
Units per Pallet
1.0

Conformance

Approvals
cUL Recognized, C-tick, CE, FCC Part 15 Class B, GS Mark, UL Recognized, VDE
Standard warranty
2 years repair or replace

General

Air Flow
471.94lps

Options

Services