Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors

Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Left
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Left
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Left
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Left
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Right
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Right
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Straight
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Straight
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Back
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Left
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Left
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Right
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Right
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Straight
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Front Straight
Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors Back
  • Perimeter cooling for medium and large data center environments

View Product Overview

IDEV Features

Direct Expansion Energy Saving precision air conditioner, Downflow with EC Fans and VSD compressors
Perimeter cooling for medium and large data center environments

Uniflair Med/Large Room Cooling Features & Benefits

Energy Management

Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Automatic Floor Pressurization System
Ensures stable airflow pressurization under floor regardless of changes made above the floor
Building Management Systems
Units are designed to work with the most common BMS systems including BACnet and Modbus.
Local area network
Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations

Availability

Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Electronic expansion valve
Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Multi-functional Microprocessor Controller
Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.

Total cost of Ownership

Optimized management
Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expediture and provides deferred investment throughout the life of the facility.
Electronically Commutated Fans
Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Operational Service
Allows critical components to be maintained/replaced while the system is in operation.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Options

Services