Cable Management Rings, 5 Inch Depth, NetShelter VX Networking (Qty. 12)

Cable Management Rings, 5 Inch Depth, NetShelter VX Networking (Qty. 12) Front Left
Cable Management Rings, 5 Inch Depth, NetShelter VX Networking (Qty. 12) Front Left
Cable Management Rings, 5 Inch Depth, NetShelter VX Networking (Qty. 12) Front Left
Cable Management Rings, 5 Inch Depth, NetShelter VX Networking (Qty. 12) Front Left
  • Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

View Product Overview

AR8121 Features

Cable Management Rings, 5 Inch Depth, NetShelter VX Networking (Qty. 12)
Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1

Physical

Maximum Height
6MM, 0.6CM
Maximum Width
89MM, 8.9CM
Maximum Depth
127MM, 12.7CM
Net Weight
1.5KG
Shipping weight
1.59KG
Shipping Height
51MM, 5.1CM
Shipping Width
241MM, 24.1CM
Shipping Depth
165MM, 16.5CM
Color
Black

Conformance

Standard warranty
5 year repair or replace

Options

Services