Cable Management Hoop Kit (Qty 6)

Cable Management Hoop Kit (Qty 6) Front Left
Cable Management Hoop Kit (Qty 6) Front Left
Cable Management Hoop Kit (Qty 6) Front Left
  • Deep cable management rings facilitate vertical cable management in typical networking environments.

  • Includes: Installation Guide, Mounting hardware, Qty 6 - Cable hoops

View Product Overview

AR8113 Features

Cable Management Hoop Kit (Qty 6)
Deep cable management rings facilitate vertical cable management in typical networking environments.
Includes: Installation Guide, Mounting hardware, Qty 6 - Cable hoops

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1

Physical

Net Weight
0.18KG
Shipping weight
0.56KG
Shipping Height
51MM, 5.08CM
Shipping Width
241MM, 24.14CM
Shipping Depth
165MM, 16.52CM
Color
Black

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services