APC Easy UPS SMV 750VA, Schuko Outlet, 230V

APC Easy UPS SMV 750VA, Schuko Outlet, 230V Front Left
APC Easy UPS SMV 750VA, Schuko Outlet, 230V Front Left
APC Easy UPS SMV 750VA, Schuko Outlet, 230V Front Left
APC Easy UPS SMV 750VA, Schuko Outlet, 230V Front Straight
APC Easy UPS SMV 750VA, Schuko Outlet, 230V Back
APC Easy UPS SMV 750VA, Schuko Outlet, 230V Detailed
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: Documentation CD, USB cable, User Manual

View Product Overview

SMV750I-GR Features

APC Easy UPS SMV 750VA, Schuko Outlet, 230V
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: Documentation CD, USB cable, User Manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Smart-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Adaptability

Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breakers
Enables a quick recovery from overload events.
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).

Manageability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Network manageable
Provides remote power management of the UPS over the network.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).

Marketing Features

Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Smarter productivity  with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.

Product Distribution

Angola, Burkina Faso, Benin, Botswana, The Democratic Republic Of Congo, Central African Republic, Congo, Côte d'Ivoire, Cameroon, Cyprus, Algeria, Western Sahara, Gabon, French Guiana, Ghana, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Indonesia, Iraq, Iran, Jordan, Lebanon, Liberia, Lesotho, Madagascar, Mali, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Pakistan, Reunion, Sudan, Sierra Leone, Senegal, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tunisia, Turkey, Vietnam, XF, Mayotte, South Africa, Zambia, Zimbabwe

Output

Output power capacity
525Watts / 750VA
Max Configurable Power (Watts)
525Watts / 750VA
Nominal Output Voltage
230V
Output Frequency (not synced)
50/60 Hz +/-1 Hz
Load Crest Factor
3 : 1
Topology
Line Interactive
Waveform type
Sine wave
Output Connections
(4) Schuko CEE 7 (Battery Backup)
Transfer Time
2ms typical

Input

Nominal Input Voltage
230V
Input frequency
45 - 65 Hz (auto sensing)
Input Connections
IEC-320 C14
Input voltage range for main operations
160 - 295V
Number of Power Cords
1
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
4hour(s)
Expected Battery Life (years)
3 - 5
Battery Volt-Amp-Hour Capacity
133

Communications & Management

Interface Port(s)
USB
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

Maximum Height
220MM, 22.0CM
Maximum Width
160MM, 16.0CM
Maximum Depth
410MM, 41.0CM
Net Weight
13.6KG
Shipping weight
16.6KG
Shipping Height
339MM, 33.9CM
Shipping Width
272MM, 27.2CM
Shipping Depth
508MM, 50.8CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0-999.9meters
Storage Temperature
-10 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE
Standard warranty
2 years repair or replace

Options

Services