MGE Remote Power Management Module External Options

Share:

MGE Remote Power Management Module External Options

PMREO

Description: Centralized 3 phase power distribution adaptable to the needs of any size data center

Includes : Installation guide , User Manual

MGE Remote Power Management Module External Options

Includes: Installation guide , User Manual

PMREO Features

MGE Remote Power Management Module External Options

  • Rapid Installation
    Rear mounted, vertical managers and overhead cable troughs install toollessly.

Cabinet Power Distribution Features & Benefits

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Pretested breakers
    All breakers are pretested at the factory, enhancing reliability.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Nominal Input Voltage
    120V , 208V 3PH
  • Input frequency
    60 Hz

Environmental

  • Operating Temperature
    -10 - 40 °C
  • Operating Relative Humidity
    10 - 90 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -40 - 60 °C
  • Storage Relative Humidity
    10 - 90 %
  • Storage Elevation
    0-9000meters

Conformance

  • Approvals
    CSA 22.2 No. 950, UL Listed
  • Standard warranty
    1 year repair or replace
Title
Size
Updated On