Our Brands

UPS 4000 75 kVA

No product image
No product image
  • Flexible 3 phase power protection designed to meet a wide range of requirements from data centers to industrial and facilities applications.

  • Includes: User manual

View Product Overview

U4TUPS75 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (64000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
64.0kWatts / 80.0kVA
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
UPS 4000 75 kVA
Flexible 3 phase power protection designed to meet a wide range of requirements from data centers to industrial and facilities applications.
Includes: User manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
64.0kWatts / 80.0kVA

Input

Physical

Maximum Height
1800MM, 180.0CM
Maximum Width
1300MM, 130.0CM
Maximum Depth
860MM, 86.0CM
Net Weight
1230.0KG
Shipping weight
1230.0KG
Shipping Height
1800MM, 180.0CM
Shipping Width
1300MM, 130.0CM
Shipping Depth
860MM, 86.0CM

Options

Services