Our Brands

Synchronization Kit with 20m cable for Easy UPS 3M/3L

Synchronization Kit with 20m cable for Easy UPS 3M/3L Front Right
Synchronization Kit with 20m cable for Easy UPS 3M/3L Front Right
Synchronization Kit with 20m cable for Easy UPS 3M/3L Front Right
Synchronization Kit with 20m cable for Easy UPS 3M/3L Front Right
Synchronization Kit with 20m cable for Easy UPS 3M/3L Front Right
Synchronization Kit with 20m cable for Easy UPS 3M/3L Front Right
  • Load bus synchronization kit for use with Easy UPS 3M or Easy UPS 3L. One kit contains two 20m cables.

View Product Overview

E3LOPT002 Features

Synchronization Kit with 20m cable for Easy UPS 3M/3L
Load bus synchronization kit for use with Easy UPS 3M or Easy UPS 3L. One kit contains two 20m cables.

Product Distribution

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Lithuania, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
50MM, 5.0CM
Maximum Width
20000MM, 2000.0CM
Maximum Depth
300MM, 30.0CM
Net Weight
0.18KG
Shipping weight
1.6KG
Shipping Height
110MM, 11.0CM
Shipping Width
225MM, 22.5CM
Shipping Depth
110MM, 11.0CM

Options

Services