RDP INPUT CORD & CONNECTOR SET - 10 FOOT

RDP INPUT CORD & CONNECTOR SET - 10 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 10 FOOT Front Left
RDP INPUT CORD & CONNECTOR SET - 10 FOOT Front Left
  • Breakers, Cordsets and Accessories for simplified power distribution management.

  • Includes: Installation Guide

View Product Overview

PDW10IEC309-RDP3 Features

RDP INPUT CORD & CONNECTOR SET - 10 FOOT
Breakers, Cordsets and Accessories for simplified power distribution management.
Includes: Installation Guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Configurable Power Accessories Features & Benefits

Marketing Features

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Options

Services

Back to top