Our Brands

PLNM 20" W GRILLES 3 SIDES- BLACK CW MODEL 100

PLNM 20" W GRILLES 3 SIDES- BLACK CW MODEL 100 Front Left
PLNM 20" W GRILLES 3 SIDES- BLACK CW MODEL 100 Front Left
PLNM 20" W GRILLES 3 SIDES- BLACK CW MODEL 100 Front Left
PLNM 20" W GRILLES 3 SIDES- BLACK CW MODEL 100 Front Left
PLNM 20" W GRILLES 3 SIDES- BLACK CW MODEL 100 Front Left
PLNM 20" W GRILLES 3 SIDES- BLACK CW MODEL 100 Front Left
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

ACPL74311 Features

PLNM 20" W GRILLES 3 SIDES- BLACK CW MODEL 100
Precision Air Conditioning with maximum flexibility.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
508MM, 50.8CM
Maximum Width
3124MM, 312.42CM
Maximum Depth
889MM, 88.9CM
Net Weight
90.92KG
Shipping weight
90.92KG
Shipping Height
635MM, 63.5CM
Shipping Width
3251MM, 325.12CM
Shipping Depth
1016MM, 101.6CM
Color
Black

Conformance

Standard warranty
1 year

Options

Services