Our Brands

MGE Epsilon STS External Option

No product image
No product image
  • True redundancy and exceptional high reliability for automatic transfer between power sources

  • Includes: Installation guide, User manual

View Product Overview

STEEO Features

MGE Epsilon STS External Option
True redundancy and exceptional high reliability for automatic transfer between power sources
Includes: Installation guide, User manual
  • Rapid Installation
    Rear mounted, vertical managers and overhead cable troughs install toollessly.

Static Transfer Switches Features & Benefits

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, EN 60950, TÜV
Standard warranty
1 year repair or replace

Options

Services