InfraStruxure PDU 60kW 208V/208V Transformerless

Share:

InfraStruxure PDU 60kW 208V/208V Transformerless

PDRPPNX10

Description: Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone

Includes : Installation guide , User Manual

InfraStruxure PDU 60kW 208V/208V Transformerless

Includes: Installation guide , User Manual

PDRPPNX10 Features

InfraStruxure PDU 60kW 208V/208V Transformerless

  • Local and web-based monitoring
    Status available to customers both in the data center and remotely

Configurable Power Distribution Features & Benefits

  • Circuit Breaker Panel
    Provides breaker positions for distribution to racks and power zones
  • Reduced footprint
    Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Alarm Thresholds
    Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V 3PH

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz +/- 3 Hz
  • Number of Power Cords
    1

Physical

  • Maximum Height
    2057mm , 205.7CM
  • Maximum Width
    610mm , 61.0CM
  • Maximum Depth
    914mm , 91.4CM
  • Net Weight
    190.0KG
  • Shipping weight
    200.0KG
  • Shipping Height
    2184mm , 218.4CM
  • Shipping Width
    914mm , 91.4CM
  • Shipping Depth
    1219mm , 121.9CM
  • Color
    Black
  • Units per Pallet
    1.0

Conformance

  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1183KB

Updated On

2017-12-01

Firmware Manual
PDF

Size

1119KB

Updated On

2017-12-01

Operation, maintenance, specs for 60 kW, 3 phase pdus with NMC2
PDF

Size

1913KB

Updated On

2017-02-28

Configuration; Operation
PDF

Size

1825KB

Updated On

2017-02-28

Installation; Start-up
Agency Approvals
Title
Size
Updated On
PDF

Size

100KB

Updated On

2018-05-28

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
PDF

Size

2967KB

Updated On

2017-10-13

Office of Statewide Health Planning and Development (OSHPD) Preapproval: Symmetra PX 20, InfraStruxure PDU, Modular PDU, MBP
Title
Size
Updated On
Power Distribution, Configurable Power Distribution, Seismic Anchoring
Power Distribution, Configurable Power Distribution, 208V, Package
InfraStruXure, ISX 40kW, Floor Anchoring
BIM Models, Power Distribution Units, Configurable, 60kW

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFPDUC373

Updated On

2011-10-19

Category

Sub-Category


Start-Up Service 5X8 for (1) InfraStruxure 60kVA / 150kVA PDU

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP5X8-PD-50
2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR100N-01
1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for up to 40 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG8HR7X24-UG-01
(1) Year Advantage Plus Service Plan for (1) InfraStruxure 60kVA / 150kVA PDU

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLUS-PD-50
1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR25N-01
Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WUPGSTRTUP7-UG-01
1 Year 4HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for up to 40 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG4HR-UG-01
(1) Stand Alone PM Visit for (1) UPS up to 40 kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

WSAPMV-UG-01
(1) Additional Contract Preventive Maintenance Visit 5x8 for (1) InfraStruxure 60kVA or 150kVA PDU

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

WPMV5X8-PD-50
1 Year APC Remote Monitoring Service for 1 Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR-1N

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product