ISX PDU Input Bottom Entry Cable w/ a plug 600V 4 Wire 80 A IEC 309

ISX PDU Input Bottom Entry Cable w/ a plug 600V 4 Wire 80 A IEC 309 Front Straight
ISX PDU Input Bottom Entry Cable w/ a plug 600V 4 Wire 80 A IEC 309 Front Straight
ISX PDU Input Bottom Entry Cable w/ a plug 600V 4 Wire 80 A IEC 309 Front Straight
  • Breakers, Cordsets and Accessories for simplified power distribution management.

View Product Overview

PDPBL80 Features

ISX PDU Input Bottom Entry Cable w/ a plug 600V 4 Wire 80 A IEC 309
Breakers, Cordsets and Accessories for simplified power distribution management.

Configurable Power Accessories Features & Benefits

Agility

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Marketing Features

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Options

Services

Back to top