Our Brands

Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules

Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Left
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Left
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Left
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Right
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Straight
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Straight
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Straight
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Back
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Left
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Right
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Straight
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Straight
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Front Straight
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules Back
RoHS
  • Battery cabinet that includes Lithium-ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface.

  • Includes: Installation manual

View Product Overview

LIBSESMG16IEC Features

Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules
Battery cabinet that includes Lithium-ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface.
Includes: Installation manual

Galaxy Lithium Ion Battery Systems Features & Benefits

Total cost of Ownership

Extended battery life
Lithium-ion technology doubles battery service life, reducing the risks of downtime or load interruption during maintenance or replacement.
Compact battery footprint
Reduces battery solution footprint dramatically, so revenue-generating equipment can take its place.
Reduces cooling costs
Reduces the battery room size and increases tolerance to a wider operating temperature range, which allows you to decrease the capacity of the cooling solution.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
Lightweight battery solution
Reduces weight by over two-thirds, providing flexibility to install the battery solution on any floor while minimizing structural modification requirements.

Product Distribution

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Capacity (mAh)
67000
Battery Output Voltage
516.8 V

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Samsung

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
650MM, 65.0CM
Maximum Depth
587MM, 58.7CM
Net Weight
470.0KG
Shipping weight
483.0KG
Shipping Height
2150MM, 215.0CM
Shipping Width
1200MM, 120.0CM
Shipping Depth
800MM, 80.0CM
Color
Powder coated, White

Environmental

Operating Temperature
18 - 28 °C
Operating Elevation
0 - 3000meters
Storage Temperature
0 - 40 °C

Conformance

Approvals
UL 9540A
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services