Our Brands

Galaxy 7000 Battery Breaker Box with three 500A DC breakers

Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Left
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Left
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Left
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Left
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Right
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Right
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Straight
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Straight
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Back
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Back
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Left
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Left
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Right
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Right
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Straight
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Front Straight
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Back
Galaxy 7000 Battery Breaker Box with three 500A DC breakers Back
  • Highly adaptable, energy efficient 225-500kVA 400V 3 phase UPS for large data centers, buildings and mission critical environments

  • Includes: Installation guide

View Product Overview

G7KBBB-3CB Features

Galaxy 7000 Battery Breaker Box with three 500A DC breakers
Highly adaptable, energy efficient 225-500kVA 400V 3 phase UPS for large data centers, buildings and mission critical environments
Includes: Installation guide

Galaxy 7000 Features & Benefits

Compatiblity

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.

Economy

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1000MM, 100.0CM
Maximum Width
800MM, 80.0CM
Maximum Depth
303MM, 30.3CM
Net Weight
74.0KG
Shipping weight
94.0KG
Shipping Height
1200MM, 120.0CM
Shipping Width
1000MM, 100.0CM
Shipping Depth
500MM, 50.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters

Conformance

Standard warranty
1 year (parts only)

Options

Services