Our Brands

Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3

Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Front Left
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Front Left
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Front Left
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Front Right
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Front Straight
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Back
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Front Left
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Front Right
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Front Straight
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3 Back
  • Easy-to-install, easy-to-operate, easy-to-maintain, and easy-to-service 10 kVA, 208V 3-phase UPS. With advanced product features, competitive specifications, and ...

  • Includes: Dust filter, Installation guide

View Product Overview

E3SUPS10KFB1 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (10000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
10.0kWatts / 10.0kVA
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Maximum Input Current
34.0A
Easy UPS 3S 10kVA 208V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3
Easy-to-install, easy-to-operate, easy-to-maintain, and easy-to-service 10 kVA, 208V 3-phase UPS. With advanced product features, competitive specifications, and robust electrical design, the Easy UPS 3S UPS makes business continuity easy for small and medium data centers and electrical rooms. Includes dust filter and conformance-coated boards for harsh environments, and 2 internal 7Ah modular battery strings, expandable to 3 strings for extended runtime.
Includes: Dust filter, Installation guide

Easy UPS 3S Features & Benefits

Protection

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Optional SNMP Card
When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Wide Input Voltage Window
Saves your battery power for when you really need it - during power cuts!
Replaceable dust filters
protect the UPS in harsh environments.

Convenience

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Easy Loop Test
Verifies UPS performance before you connect your load, without the need for a load bank.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Straightforward installation
Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
Intuitive user interface
The intuitive graphical user interface allows for easy system configuration.
Easy to install fast
Quickly roll the compact and lightweight UPS into position.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Colombia, Dominica, Dominican Republic, Ecuador, Grenada, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Suriname, Turks And Caicos Islands, Trinidad and Tobago, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
10.0kWatts / 10.0kVA
Output Frequency (sync to mains)
50 Hz Sync to mains, 60 Hz Sync to mains
Topology
Double conversion online
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% for 0 to 100% linear load and < 6% for full non-linear load

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
180 - 253V
Input Total Harmonic Distortion
Less than 4 % for full load
Other Input Voltages
200 V, 220 V
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
1
Battery Slots Empty
2
Replacement battery cartridge note
UPS weight does not include battery weight.
End of Discharge Battery Voltage
+/- 96 V
Maximum Available Short Circuit Current
10kAmps

Communications & Management

Interface Port(s)
E3S_Parallel, E3S_TempSensor

Physical

Maximum Height
770MM, 77.0CM
Maximum Width
250MM, 25.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
58.0KG
Shipping weight
75.0KG
Shipping Height
1015MM, 101.5CM
Shipping Width
400MM, 40.0CM
Shipping Depth
982MM, 98.2CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
63.0dBA
Online thermal dissipation
920.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, EAC, EN/IEC 62040-1-1, EN/IEC 62040-2, IEC 62040-2, IEC 62040-3, IEC 62040-4, ISTA 2B, RCM
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services