Our Brands

EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG

EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG Front Left
EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG Front Left
EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG Front Left
EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG Front Left
EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG Front Right
EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG Front Left
EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG Front Left
EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG Front Right
  • 10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

View Product Overview

SLB120K160GXR6-2C Features

EXTENDED RUN TYPE SIX BATTERY SOLUTION FOR SL120KG AND SL160KG
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
1803MM, 180.34CM
Maximum Width
1295MM, 129.54CM
Maximum Depth
800MM, 80.02CM
Net Weight
1556.82KG
Shipping weight
1602.28KG
Shipping Height
1930MM, 193.04CM
Shipping Width
1524MM, 152.4CM
Shipping Depth
914MM, 91.44CM
Color
Beige
Units per Pallet
1.0

Environmental

Operating Temperature
20 - 30 °C

Conformance

Standard warranty
1 year (parts only)

Options

Services