All In One Module 90kW 11rack InRow DX 208V

All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
All In One Module 90kW 11rack InRow DX 208V Front Right
  • Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.

  • Includes: EcoStruxure IT ready (UPS), Integrated network management

View Product Overview

PFMIEC090D1N11D Features

Key Features

Rack Height
42U
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 4-wire (3P + E)
All In One Module 90kW 11rack InRow DX 208V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: EcoStruxure IT ready (UPS), Integrated network management
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

All-in-one module Features & Benefits

Agility

Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Output Frequency (sync to mains)
60 Hz
Waveform type
Sine wave
PDU Amp Capacity
16.0Amps
PDU Type
Red
Configured Power
90.0kWatts
Bypass
Internal bypass (automatic and manual)

Input

Input voltage range for main operations
177 - 239 (208 V)V

Batteries & Runtime

Battery type
VRLA

Physical

Maximum Height
3660MM, 366.0CM
Maximum Width
3910MM, 391.0CM
Maximum Depth
13720MM, 1372.0CM
Net Weight
27306.24KG
Color
White
Number of Racks
11.0U

Environmental

Operating Temperature
-25 - 40 °C
Operating Elevation
0 - 457.2meters
Protection Class
IP55

Conformance

Standard warranty
1 year (parts only)

Options

Services