APC Smart-UPS VT Input Breaker for UPS, 20kVA, 480/208V

APC Smart-UPS VT Input Breaker for UPS, 20kVA, 480/208V Front Left
APC Smart-UPS VT Input Breaker for UPS, 20kVA, 480/208V Front Left
APC Smart-UPS VT Input Breaker for UPS, 20kVA, 480/208V Front Left
APC Smart-UPS VT Input Breaker for UPS, 20kVA, 480/208V Front Left
APC Smart-UPS VT Input Breaker for UPS, 20kVA, 480/208V Front Left
APC Smart-UPS VT Input Breaker for UPS, 20kVA, 480/208V Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: Installation guide, User manual

View Product Overview

SUVTOPT114 Features

APC Smart-UPS VT Input Breaker for UPS, 20kVA, 480/208V
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide, User manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
130MM, 13.0CM
Maximum Width
90MM, 9.0CM
Maximum Depth
70MM, 7.0CM
Net Weight
2.9KG
Shipping weight
3.1KG
Shipping Height
157MM, 15.7CM
Shipping Width
151MM, 15.1CM
Shipping Depth
138MM, 13.8CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
1 year (parts only)

Options

Services