Our Brands

APC Silcon 10KW 480V UPS W/1 BPI

APC Silcon 10KW 480V UPS W/1 BPI Front Left
APC Silcon 10KW 480V UPS W/1 BPI Front Left
APC Silcon 10KW 480V UPS W/1 BPI Front Left
APC Silcon 10KW 480V UPS W/1 BPI Front Left
APC Silcon 10KW 480V UPS W/1 BPI Front Left
APC Silcon 10KW 480V UPS W/1 BPI Front Left
  • 3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities

  • Includes: Parallel card, Triple chassis for 3 SmartSlots, User manual, Web/SNMP management card

View Product Overview

SL10KGB1 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (10000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
10.0kWatts / 10.0kVA
Output Connections
(1) Hard wire 4-wire (3P + E) (Battery Backup)
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 4-wire (3P + E)
APC Silcon 10KW 480V UPS W/1 BPI
3 phase UPS power protection with industry leading efficiency and robust performance for data centers and facilities
Includes: Parallel card, Triple chassis for 3 SmartSlots, User manual, Web/SNMP management card

Silcon Features & Benefits

Total cost of Ownership

Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Protection

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Locking cabinet
Prevents unauthorized access to the UPS.

Marketing features

Input Power Factor Correction
Eliminates the need for an external phase-compensation unit and minimizes installation costs by enabling the use of smaller generators and cabling.

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
SmartSlot
Customize UPS capabilities with management cards.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS conditions.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
200% overload capability
The APC Silcon Series has the ability to supply 200% overload in normal operation for a period of 60 seconds. This enables the system to handle inrush currents, sudden peak loads and output faults without transitioning to bypass. The result is increased availability.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Parallel-redundant capable
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
10.0kWatts / 10.0kVA
Efficiency at Full Load
94.3 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Sync to mains
Load Crest Factor
Unlimited
Topology
Delta conversion on-line
Waveform type
Sine wave
Maximum Output Current
12
Bypass
Built-in static bypass

Input

Input frequency
60 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 %
Input voltage range for main operations
408 - 552 (480 V)V
Number of Power Cords
1
Efficiency at Full Load
94.3 %
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
2hour(s)
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
2.675kWatts
Extendable Run Time
1

Communications & Management

Interface Port(s)
Contact Closure, DB-25 RS-232
Control panel
Multifunction LCD status and control console
Audible Alarm
Beep for each 52 alarm conditions
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1400MM, 140.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
395.45KG
Shipping weight
418.18KG
Shipping Height
1700MM, 170.0CM
Shipping Width
700MM, 70.0CM
Shipping Depth
900MM, 90.0CM
Color
Green, Light grey
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
2047.0BTU/hr
Protection Class
NEMA 1, NEMA 12 (optional)

Conformance

Approvals
cUL listed, FCC part 15 class A, ISO 14001, ISO 9001, UL 1778, UL listed
Standard warranty
1 year repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services