Our Brands

APC Emergency Power Pack

APC Emergency Power Pack Front Left
APC Emergency Power Pack Front Left
APC Emergency Power Pack Front Left
APC Emergency Power Pack Front Left
APC Emergency Power Pack Application
APC Emergency Power Pack Detailed
APC Emergency Power Pack Front Left
APC Emergency Power Pack Front Left
APC Emergency Power Pack Application
APC Emergency Power Pack Detailed
RoHS
  • Never run out of power for your mobile devices again. The Emergency Power Pack is an inexpensive, external battery pack, perfect for powering a cell phone, PDA, ...

  • Includes: User Manual

View Product Overview

UPBX Features

APC Emergency Power Pack
Never run out of power for your mobile devices again. The Emergency Power Pack is an inexpensive, external battery pack, perfect for powering a cell phone, PDA, MP3 player or other small device. It's lightweight and small enough to fit in your pocket, as well as simple to use - just plug in the USB charging cable for your device (sold separately) and get up to 40 hours of runtime for the iPod Nano, and up to nine hours of talk time for most cell phones (depending on battery quality and operating mode of your device). The unit requires four AAA batteries (sold separately). Now you have an economical way to make sure your mobile devices never run out of power again.
Includes: User Manual

Universal Mobile Device Batteries Features & Benefits

Convenience

Compact and Lightweight
For maximum portability.

Availability

USB charging ports
Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Output Voltage
5.3

Batteries & Runtime

Battery type
AAA (LR03)
Battery mounting
--

Physical

Maximum Height
79MM, 7.9CM
Maximum Width
52MM, 5.2CM
Maximum Depth
18MM, 1.8CM
Net Weight
0.06KG
Shipping weight
0.09KG
Shipping Height
239MM, 23.9CM
Shipping Width
135MM, 13.5CM
Shipping Depth
22MM, 2.2CM
Color
Black

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE, FCC Part 15 Class B, VCCI Class B, WEEE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services