Our Brands

225 A CH PANEL BOARD W/ MAIN BREAKER

No product image
No product image
  • Breakers, Cordsets and Accessories for simplified power distribution management.

View Product Overview

PDPNLPL1A Features

225 A CH PANEL BOARD W/ MAIN BREAKER
Breakers, Cordsets and Accessories for simplified power distribution management.

Configurable Power Accessories Features & Benefits

Agility

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
762MM, 76.2CM
Maximum Width
305MM, 30.48CM
Maximum Depth
127MM, 12.7CM
Net Weight
22.74KG
Shipping weight
24.1KG
Shipping Height
838MM, 83.82CM
Shipping Width
406MM, 40.64CM
Shipping Depth
178MM, 17.78CM

Conformance

Standard warranty
1 year repair or replace

Options

Services