Airflow Management

Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

Airflow Management Blanking Panels promote proper airflow within an enclosure by occupying unused rack space. These modular tool-less blanking panels allow for quick and easy installation into any EIA-310 19 inch rack or enclosure with square mounting holes. Brush strips provide a barrier to airflow, while allowing cables to be passed from the front to the rear of the rack. KoldLok grommets seal a variety of cutouts in a raised floor environment to reduce bypass airflow and improve cooling efficiency.

Read More
Products Part Number
Product NetShelter SX External Air Sealing Kit (qty 10) Part Number AR7731
Product Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Black Part Number AR8101BLK
Product 1U Airflow Management Blanking Panel Kit (Qty 2) Black Part Number AR8108BLK
Product 1U 19" Black Modular Toolless Airflow Management Blanking Panel - Qty 200 Part Number AR8136BLK200

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare