MGE Galaxy 300 Battery Cabinet 3 (Part 2 without CB)

No product image
No product image
  • External battery options for extended runtime.

  • Includes: Installation guide, User manual

View Product Overview

G3HTBAT3B Features

Key Features

Nominal Input Voltage
400V 3PH
MGE Galaxy 300 Battery Cabinet 3 (Part 2 without CB)
External battery options for extended runtime.
Includes: Installation guide, User manual
  • Extendable Run Time
    Meet long run-time needs.

Galaxy 300 Features & Benefits

Economy

Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
5x8 Start-up service included
Required for full coverage of factory warranty

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants

Availability

Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

Convenience

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Afghanistan, Fiji, Indonesia, India, Cambodia, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Vietnam

Technical Specifications

Input

Batteries & Runtime

Battery type
Lead-acid battery

Physical

Maximum Height
1300MM, 130.0CM
Maximum Width
660MM, 66.0CM
Maximum Depth
850MM, 85.0CM
Net Weight
570.0KG
Shipping weight
630.0KG
Shipping Height
1365MM, 136.5CM
Shipping Width
735MM, 73.5CM
Shipping Depth
950MM, 95.0CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 35 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 61000-4-5, IEC 62040-2, TÜV
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services