Our Brands

Harmonic filter in cubicle Galaxy 6000 200 kVA

Harmonic filter in cubicle Galaxy 6000 200 kVA Front Left
Harmonic filter in cubicle Galaxy 6000 200 kVA Front Left
Harmonic filter in cubicle Galaxy 6000 200 kVA Front Left
Harmonic filter in cubicle Galaxy 6000 200 kVA Front Left
Harmonic filter in cubicle Galaxy 6000 200 kVA Front Left
Harmonic filter in cubicle Galaxy 6000 200 kVA Miscellaneous
Harmonic filter in cubicle Galaxy 6000 200 kVA Front Left
Harmonic filter in cubicle Galaxy 6000 200 kVA Front Left
Harmonic filter in cubicle Galaxy 6000 200 kVA Front Left
Harmonic filter in cubicle Galaxy 6000 200 kVA Miscellaneous
  • 250-500kVA robust 3 phase UPS power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial ...

  • Includes: Installation guide, User manual

View Product Overview

G6TF200 Features

Harmonic filter in cubicle Galaxy 6000 200 kVA
250-500kVA robust 3 phase UPS power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
Includes: Installation guide, User manual
  • Installation verification
    Once the equipment is assembled, an APC Certified Field Service Engineer will verify all connections within the system have been made according to factory specification, and that it is functioning correctly in all modes of operation, ensuring optimal performance and extending the life of the product.

MGE Galaxy 6000 Features & Benefits

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Manageability

Large tactile color display
Easily navigate to critical system information and line/load data.

Compatiblity

Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements

Product Distribution

Afghanistan, Fiji, Myanmar

Technical Specifications

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
852MM, 85.2CM
Maximum Depth
840MM, 84.0CM
Net Weight
500.0KG
Shipping weight
520.0KG
Shipping Height
2000MM, 200.0CM
Shipping Width
920MM, 92.0CM
Shipping Depth
900MM, 90.0CM
Color
Grey

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 62040-2, ISO 14001, ISO 9001, LCIE, TÜV
Standard warranty
1 year repair or replace

Options

Services