Our Brands

Easy Rack Vertical 0U accessory channel, 48U, qty. 2

Easy Rack Vertical 0U accessory channel, 48U, qty. 2 Front Left
Easy Rack Vertical 0U accessory channel, 48U, qty. 2 Front Left
Easy Rack Vertical 0U accessory channel, 48U, qty. 2 Front Left
Easy Rack Vertical 0U accessory channel, 48U, qty. 2 Front Left
  • Easy Rack Accessories

View Product Overview

ER7RCC48 Features

Easy Rack Vertical 0U accessory channel, 48U, qty. 2
Easy Rack Accessories

Product Distribution

United Arab Emirates, Afghanistan, Netherlands Antilles, Angola, Argentina, Austria, Australia, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Czech Republic, Germany, Djibouti, Denmark, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, French Guiana, Ghana, Gambia, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2135MM, 213.5CM
Maximum Width
129MM, 12.9CM
Maximum Depth
10MM, 1.0CM
Net Weight
7.0KG
Shipping weight
7.0KG
Shipping Height
80MM, 8.0CM
Shipping Width
180MM, 18.0CM
Shipping Depth
2200MM, 220.0CM
Color
Black

Options

Services