Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.
Airflow Management Blanking Panels promote proper airflow within an enclosure by occupying unused rack space. These modular tool-less blanking panels allow for quick and easy installation into any EIA-310 19 inch rack or enclosure with square mounting holes. Brush strips provide a barrier to airflow, while allowing cables to be passed from the front to the rear of the rack. KoldLok grommets seal a variety of cutouts in a raised floor environment to reduce bypass airflow and improve cooling efficiency.
Agility | |||||||||
---|---|---|---|---|---|---|---|---|---|
Easy to install | Innovative design allows for fast, easy installation by almost anybody. |